IESNA:LM-63-2002
[TEST]P1335907
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-78)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R40B2750DE010 E3A451LI_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R40 optic, 3500K CCT AND, 80CRI , E3A451LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]109
TILT=NONE
1 -1 1 55 15 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 45 67.5
90 112.5 135 157.5 180
5.6 5.8 6.2 6.6 7.4 9 11.9 17 30.6 63.2
113.9 172.5 234.8 260 283.1 303 319.9 334.3 344 349.4
352.1 352.8 352.3 351.3 350.4 350.4 349.8 348.7 346.6 342.3
335.1 321.9 311.5 304.6 295.9 277.7 261.8 244.5 222.8 196.4
170.9 151.3 134.9 78.2 23.3 0.7 0.4 0.3 0.3 0.2
0.2 0.1 0.1 0 0
5.6 5.8 6.2 6.6 7.4 8.8 11.7 16.4 30.2 59
107.3 165.8 229.1 252.7 274.8 293.3 311.5 326.7 337.4 342.9
346.5 348.1 348.2 348.1 346.9 346.4 346.1 344.7 343 339.6
333.2 320.4 309.9 302 292 276.3 259.7 240.4 219.2 193.1
167.2 146.2 130.8 77.1 20.3 0.7 0.3 0.3 0.2 0.2
0.2 0.1 0.1 0 0
5.6 5.8 6.2 6.6 7.3 8.7 11.3 15.8 26.6 53.1
94.6 146 204.1 225.6 246.7 266.3 282.5 298 311.4 320.2
326.7 330.8 333 334.6 335.3 335.4 335.9 335.8 334.9 332.5
328.4 317.6 304.2 293 280.8 265.2 244.5 227 204.8 182
154.5 129.8 113.8 61.8 15.8 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.6 5.8 6.2 6.6 7.2 8.5 10.7 14.8 23.8 43.4
76.1 120.5 168.8 188 206.4 223.8 241.3 254.7 268.3 279.5
288.6 295.2 301.1 305.2 308 309.8 311 311.1 310.4 308
302.7 294.2 279.9 263.3 248.4 232.3 210.1 191.4 171.4 146.7
123.1 103.4 86.1 44.3 9.4 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
5.6 5.8 6.1 6.5 7.1 8.2 10.1 13.3 19.3 33.8
56.2 88 124 140.9 154.7 169.8 183.2 196.3 207.3 218.1
225.6 232.9 238.5 243 246.1 247.7 248.1 247.4 245.2 242
235.9 228.1 216.9 200.6 185.7 170.8 154.6 135.5 118 99.8
80.6 63.1 49.5 23.3 6 0.7 0.3 0.2 0.2 0.1
0.1 0.1 0.1 0 0
5.6 5.8 6.1 6.4 6.9 7.8 9.3 11.9 16.1 24.9
39.7 60 84 93.9 104.6 114.6 124.2 133.5 141.4 149.3
154.9 160.5 164.9 167.7 169.1 169.2 168.3 166.1 162.9 158.2
152.4 145.2 136.2 124.2 112.2 100.7 87.9 76.1 64.1 52.4
41.5 31.5 23.2 10.8 3.6 0.7 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.6 5.8 6.1 6.3 6.8 7.4 8.6 10.4 13.1 18.1
26.2 37.4 50.2 55.3 60.9 66.7 72.4 77.6 82 86
89.5 92 93.8 94.5 94.4 93.2 91.3 88.2 84.5 80.1
75.4 70.3 64.7 58.6 52 45.1 38.1 31.4 26.3 21.4
17.9 14.2 10.5 5.2 1.9 0.4 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
5.6 5.8 6 6.3 6.6 7.1 7.9 9.1 10.9 13.7
17.9 23.7 29.6 32.1 34.3 36.4 38.5 40.5 42.3 43.7
44.8 45.4 45.6 45.2 44.4 42.9 41.3 39.2 37.1 34.7
32.1 29.2 26.3 23.4 20.5 18.1 16 13.8 11.3 9.1
7.4 5.9 4.5 2.1 0.7 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0
5.6 5.8 6 6.2 6.3 6.4 6.7 7.1 7.7 8.3
9.2 10.4 11.7 12.2 12.6 12.9 13.1 13.1 13.1 13
12.9 12.6 12.3 11.9 11.3 10.5 9.6 8.8 7.9 7.2
6.5 5.8 5 4.2 3.7 3.2 2.7 2.2 1.7 1.3
1 0.7 0.4 0.2 0.1 0.1 0.1 0.2 0.2 0.2
0.1 0.1 0.1 0.1 0
5.6 5.7 5.8 5.7 5.6 5.4 5.1 4.8 4.5 4.1
3.7 3.3 2.9 2.8 2.6 2.4 2.3 2.1 1.9 1.8
1.6 1.5 1.3 1.1 1 0.9 0.8 0.6 0.5 0.4
0.4 0.3 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0
5.6 5.6 5.5 5.3 5 4.7 4.2 3.8 3.4 3
2.6 2.3 2 1.9 1.8 1.7 1.6 1.6 1.5 1.4
1.4 1.3 1.3 1.2 1.2 1.1 1.1 1.1 1 1
1 1 0.9 0.9 0.9 0.9 0.9 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.7 0.7 0.6 0.5 0.5 0.5
0.4 0.4 0.4 0.3 0
5.6 5.4 5.2 4.9 4.6 4.2 3.9 3.5 3.2 3
2.7 2.5 2.3 2.3 2.2 2.2 2.1 2.1 2 2
1.9 1.9 1.9 1.8 1.8 1.8 1.8 1.7 1.7 1.7
1.7 1.7 1.6 1.6 1.6 1.6 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.4 1.3 1.3 1.2 1 0.9 0.8
0.7 0.5 0.4 0.3 0
5.6 5.3 5 4.7 4.5 4.2 3.9 3.6 3.4 3.2
3 2.9 2.8 2.7 2.6 2.6 2.6 2.6 2.5 2.5
2.5 2.5 2.5 2.5 2.5 2.4 2.4 2.4 2.4 2.4
2.4 2.4 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3
2.2 2.2 2.2 2.2 2 1.9 1.8 1.7 1.5 1.3
1.1 0.8 0.6 0.3 0
5.6 5.2 5 4.7 4.5 4.2 4 3.8 3.6 3.5
3.4 3.2 3.1 3.1 3.1 3.1 3 3 3 3
3 3 3 3 3 3 3 3 3 3
3 3 3 3 3 3 3 3 3 2.9
2.9 2.9 2.9 2.8 2.8 2.6 2.5 2.3 2.1 1.9
1.6 1.3 0.9 0.5 0
5.6 5.2 4.9 4.7 4.4 4.2 4 3.9 3.7 3.6
3.5 3.4 3.3 3.3 3.2 3.2 3.2 3.2 3.2 3.2
3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2
3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.1 3.1
3.1 3.1 3.1 3 2.9 2.8 2.7 2.5 2.3 2
1.8 1.4 1 0.5 0
